*********************************************************** * * PESD5V0U1BL * * Nexperia * * Low capacitance bidirectional ESD protection diode * VRWM = 5V * Cd = 3,5pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 (DFN1006-2) * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistors R1 and R2 do not reflect * physical devices but improve only * modeling in the reverse mode of operation. * .SUBCKT PESD5V0U1BL 1 2 R1 1 11 3.887E+11 R2 2 11 3.75E+11 D1 11 1 DIODE1 D2 11 2 DIODE2 * .MODEL DIODE1 D + IS = 1.002E-14 + N = 0.05008 + BV = 6.98 + IBV = 0.005 + RS = 1 + CJO = 6E-10 + VJ = 0.003834 + M = 0.6407 + FC = 0.5 * .MODEL DIODE2 D + IS = 2.004E-15 + N = 0.1709 + BV = 6.8 + IBV = 0.005 + RS = 5 + CJO = 2.79E-12 + VJ = 1.3 + M = 0.2143 + FC = 0.5 .ENDS *