* ******************************************* * *PESD5V0U1BL * *NXP Semiconductors * *Ultra low capacitance bidirectional ESD protection diode * * *VBR = 9,5V @ IR = 5mA *IRM = 100nA @ VRWM = 5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882 * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 * * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0U1BL 1 2 * * Model is for spice 3 * The resistors do not * reflect physical devices. * Instead they improve modeling * in the reverse mode of * operation. * * R1 1 11 3.887E+11 R2 2 11 3.75E+11 D1 11 1 DIODE1 D2 11 2 DIODE2 * * .MODEL DIODE1 D + IS = 1.002E-14 + N = 0.05008 + BV = 6.98 + IBV = 0.005 + RS = 1 + CJO = 6E-10 + VJ = 0.003834 + M = 0.6407 + FC = 0.5 * .MODEL DIODE2 D + IS = 2.004E-15 + N = 0.1709 + BV = 6.8 + IBV = 0.005 + RS = 5 + CJO = 2.79E-12 + VJ = 1.3 + M = 0.2143 + FC = 0.5 .ENDS *