*********************************************************** * * PESD5V0S5UD * * Nexperia * * Fivefold ESD protection diode arrays * VRWM = 5V * Cd = 220pF @ f = 1MHz, VR = 0V * IRM = 200nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT457 (SC-74) * *Package Pin 1;4: Cathode D1;D3 *Package Pin 2;5: Common Anode;Cathode D4 *Package Pin 3;6: Cathode D2;D5 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed five times on the schematic. * .MODEL PESD5V0S5UD D + IS = 4.791E-16 + N = 0.9866 + BV = 6.8 + IBV = 0.001 + RS = 0.1062 + CJO = 1.633E-10 + VJ = 0.7849 + M = 0.3468 .ENDS *