*********************************************************** * * PESD5V0S4UF * * Nexperia * * Double ESD protection diodes in SOT23 package * VRWM = 5V * Cd = 220pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 4,3V * * * * * Package pinning does not match Spice model pinning. * Package: SOT886 (XSON6) * *Package Pin 1;4: Cathode D1;D3 *Package Pin 2;5: Common Anode *Package Pin 3;6: Cathode D2;D4 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the * reverse mode of operation. * .SUBCKT PESD5V0S4UF 1 2 R1 1 2 5E+9 D1 1 2 PESD5V0S4UF * .MODEL PESD5V0S4UF D + IS = 2.681E-17 + N = 0.9097 + BV = 6.8 + IBV = 0.001 + RS = 0.2777 + CJO = 8.254E-011 + VJ = 0.7694 + M = 0.3447 .ENDS *