* ******************************************* * *PESD5V0S4UD * *NXP Semiconductors * *Quadruple ESD protection diode arrays * *VCL = 13V @ Ipp = 20A *VBR = 7,2V @ IR = 1mA *IRM = 200nA @ VRWM = 5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT457 * *Package Pin 1;4: cathode D1;D3 *Package Pin 2;5: common anode *Package Pin 3;6: cathode D2;D4 * * * *Simulator: SPICE2 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed four times on the schematic * .MODEL PESD5V0S4UD D + IS = 4.791E-16 + N = 0.9866 + BV = 6.8 + IBV = 0.001 + RS = 0.1062 + CJO = 1.633E-10 + VJ = 0.7849 + M = 0.3468 *## *