*********************************************************** * * PESD5V0S2UQ * * Nexperia * * Double ESD protection diodes in SOT663 package * VRWM = 5V * Cd = 215pF @ f = 1MHz, VR = 0V * IRM = 300nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT663 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL PESD5V0S2UQ D + IS = 3.02E-16 + N = 0.9388 + BV = 5.6 + IBV = 0.005 + RS = 0.2559 + CJO = 1.519E-10 + VJ = 0.9041 + M = 0.4027 + FC = 0.5 .ENDS *