*********************************************************** * * PESD5V0S2BT * * Nexperia * * Low capacitance bidirectional double ESD protection diode * VRWM = 5V * Cd = 45pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 (TO-236AB) * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Double Cathode * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistors R1 and R2 do not reflect * physical devices but improve * only modeling in the reverse * mode of operation. * .SUBCKT PESD5V0S2BT 1 2 R1 1 11 8E+010 R2 2 11 8E+010 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 0.05 + BV = 9.1 + IBV = 2.51E-006 + RS = 1 + CJO = 4E-008 + VJ = 0.07778 + M = 0.6347 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.05 + BV = 9.1 + IBV = 9 + RS = 1 + CJO = 3.699E-011 + VJ = 0.6608 + M = 0.2001 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *