* ******************************************* * *PESD5V0S2BQA * *NXP Semiconductors * *Ultra low capacitance unidirectional double ESD protection diode * * * * * * * * * * *VRWM = 5V * * * *Cd = 35pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOT1215 * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 *Package Pin 3: common cathode *Package Pin 4: common cathode * *Extraction date (week/year): 51/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0S2BQA 1 2 * *The resistors R1 and R2 *do not reflect physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 8E+010 R2 2 11 8E+010 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 0.05 + BV = 7.8 + IBV = 2.5E-006 + RS = 1 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.05 + BV = 9.4 + IBV = 2.5E-006 + RS = 1 + CJO = 3.27E-011 + VJ = 0.9 + M = 0.17 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *