*********************************************************** * * PESD5V0S1UL * * Nexperia * * Unidirectional ESD protection diode * VRWM = 5V * Cd = 200pF @ f = 1MHz, VR = 0V * IRM = 1µA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 (DNF1006-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD5V0S1UL D + IS = 7.066E-16 + N = 0.9643 + BV = 6.8 + IBV = 0.005 + RS = 0.2544 + CJO = 1.519E-10 + VJ = 0.9041 + M = 0.4027 + FC = 0.5 .ENDS *