*********************************************************** * * PESD5V0S1UJ * * Nexperia * * Unidirectional ESD protection for transient voltage suppression * VRWM = 5V * Cd = 530pF @ f = 1MHz, VR = 0V * IRM = 4µA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323F (SC-90) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the * reverse mode of operation. * .SUBCKT PESD5V0S1UJ 1 2 R1 1 2 6.081E+9 D1 1 2 PESD5V0S1UJ * .MODEL PESD5V0S1UJ D + IS = 3.386E-15 + N = 0.9687 + BV = 6.68 + IBV = 5E-3 + RS = 0.468 + CJO = 4.801E-10 + VJ = 0.8907 + M = 0.3939 .ENDS *