*********************************************************** * * PESD5V0S1BA * * Nexperia * * Bidirectional ESD protection diode * VRWM = 5V * Cd = 45pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistors R1 and R2 do not reflect * physical devices but improve only * modeling in the reverse mode of operation. * .SUBCKT PESD5V0S1BA 1 2 R1 1 22 2.94E+10 R2 2 22 2E+010 D1 22 1 DIODE1 D2 22 2 DIODE2 * .MODEL DIODE1 D + IS = 1E-14 + N = 0.05 + BV = 7.129 + IBV = 2.518E-06 + RS = 1 + CJO = 8.737E-10 + VJ = 0.07778 + M = 0.6347 + FC = 0.5 * .MODEL DIODE2 D + IS = 1E-14 + N = 0.05 + BV = 7.07 + IBV = 0.0005811 + RS = 1 + CJO = 3.699E-11 + VJ = 0.6608 + M = 0.2001 + FC = 0.5 .ENDS *