*********************************************************** * * PESD5V0L7BAS * * Nexperia * * Low capacitance 7-fold bidirectional ESD protection diode arrays * VRWM = 5V * Cd = 10pF @ f = 1MHz, VR = 0V * IRM = 25nA @ VRWM = 5V * * * * Package pinning does not match Spice model pinning. * Package: SOT505-1 (TSSOP8) * * Package Pin 1;5: Cathode;Cathode D1;D5 * Package Pin 2;6: Cathode;Cathode D2;D6 * Package Pin 3;7: Cathode;Cathode D3;D7 * Package Pin 4;8: Cathode;Cathode D4;D8 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed seven times on the schematic. * .MODEL PESD5V0L7BAS D + IS = 3.644E-17 + N = 0.9717 + BV = 6.8 + IBV = 0.001 + RS = 0.5003 + CJO = 1.641E-11 + VJ = 0.8979 + M = 0.33 + FC = 0.5 .ENDS *