*********************************************************** * * PESD5V0L5UV * * Nexperia * * Low capacitance unidirectional fivefold ESD protection diode arrays * VRWM = 5V * Cd = 19pF @ f = 1MHz, VR = 0V * IRM = 25nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT666 * * Package Pin 1;4: Cathode D1;D3 * Package Pin 2;5: Common Anode;Cathode D4 * Package Pin 3;6: Cathode D2;D5 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed five times on the schematic. * .MODEL PESD5V0L5UV D + IS = 3.644E-17 + N = 0.9717 + BV = 6.8 + IBV = 0.001 + RS = 0.5003 + CJO = 1.641E-11 + VJ = 0.8979 + M = 0.33 + FC = 0.5 .ENDS *