*********************************************************** * * PESD5V0L5UK * * Nexperia * * Low capacitance unidirectional fivefold ESD protection diode arrays * VRWM = 5V * Cd = 22pF @ f = 1MHz, VR = 0V * IRM = 0,5µA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT891 * * Package Pin 1;4: Cathode D1;D3 * Package Pin 2;5: Common Anode;Cathode D4 * Package Pin 3;6: Cathode D2;D5 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed five times on the schematic. * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PESD5V0L5UK 1 2 R1 1 2 5E+010 D1 1 2 + DIODE1 D2 1 2 + DIODE2 .MODEL DIODE1 D + IS = 3.5E-016 + N = 1.1 + BV = 6.78 + IBV = 0.01 + RS = 100 + CJO = 2.137E-011 + VJ = 0.5 + M = 0.24 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 2E-020 + N = 0.81 + RS = 0.35 .ENDS *