*********************************************************** * * PESD5V0L2UM * * Nexperia * * Low capacitance double ESD protection diode * VRWM = 5V * Cd = 19pF @ f = 1MHz, VR = 0V * IRM = 25nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT883 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD5V0L2UM D + IS = 3.644E-17 + N = 0.9717 + BV = 6.8 + IBV = 0.001 + RS = 0.5003 + CJO = 1.641E-11 + VJ = 0.8979 + M = 0.33 + FC = 0.5 .ENDS *