*********************************************************** * * PESD5V0L2BT * * Nexperia * * Low capacitance double bidirectional ESD protection diodes in SOT23 * VRWM = 5V * Cd = 101pF (typ) @ f = 1MHz, VR = 0V * IRM = 1µA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Double Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD5V0L2BT D + IS = 7.035E-16 + N = 0.9809 + BV = 6.8 + IBV = 0.005 + RS = 0.3487 + CJO = 1.519E-10 + VJ = 0.9041 + M = 0.4027 + FC = 0.5 .ENDS *