* ******************************************* * *PESD5V0L2BT * *NXP Semiconductors * *Low capacitance double bidirectional ESD protection diode * *VCL = 28V @ Ipp = 13A *VBR = 8,2V @ IR = 5mA *IRM = 1ľA @ VRWM = 5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 *Package Pin 3: double cathode * * * *Simulator: SPICE2 * ******************************************* *# .MODEL PESD5V0L2BT D + IS = 7.035E-16 + N = 0.9809 + BV = 6.8 + IBV = 0.005 + RS = 0.3487 + CJO = 1.519E-10 + VJ = 0.9041 + M = 0.4027 + FC = 0.5 *## *