*********************************************************** * * PESD5V0L1UL * * Nexperia * * Low capacitance unidirectional ESD protection diodes * VRWM = 5V * Cd = 30pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD5V0L1UL D + IS = 1.476E-16 + N = 1.014 + BV = 6.693 + IBV = 0.005 + RS = 0.34 + CJO = 2.523E-11 + VJ = 0.7429 + M = 0.3357 + FC = 0.5 .ENDS *