* ******************************************* * *PESD5V0F5UV * *NXP Semiconductors * *ESD protection diode array * * * * * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT666 * *Package Pin 1: Anode D1 *Package Pin 2: Common cathode *Package Pin 3: Anode D2 *Package Pin 4: Anode D3 *Package Pin 5: Anode D4 *Package Pin 6: Anode D5 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0F5UV 1 2 * * Please note: This device is an array and the * symbol has to be placed five times on the schematic * *The diode D2 and the resistor R1 *do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 2 4E+011 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 3E-013 + N = 1.4 + BV = 8.78 + IBV = 1.605E-007 + RS = 4 + CJO = 5.532E-013 + VJ = 0.58 + M = 0.05 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 6E-013 + N = 2 + RS = 0.2 .ENDS *