* ******************************************* * *PESD5V0F1BSH * *NXP Semiconductors * *Ultra low capacitance bidirectional ESD protection diode * * * * * * * * * * * *VRWM = 5V * * * *Cd = 0,2pF @ f = 1MHz, VR = 0V * *Package: DSN0402-2 (SOD992) * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 * * * *Extraction date (week/year): 04/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0F1BSH 1 2 * *The resistors R1, R2 *do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 5E+009 R2 2 11 5E+009 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-012 + N = 0.05 + BV = 10.2 + IBV = 1E-009 + RS = 0.35 + CJO = 4E-008 + VJ = 0.2 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 0.69 + XTI = 2 .MODEL DIODE2 D + IS = 1E-012 + N = 0.05 + BV = 10.2 + IBV = 1E-009 + RS = 0.35 + CJO = 1.974E-013 + VJ = 0.14 + M = 0.05 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 .ENDS *