* ******************************************* * *PESD5V0F1BRSF * *NXP Semiconductors * *Extremely low capacitance bidirectional ESD protection diode * *VCL = 11,5V @ Ipp = 0,5A *VCL = 12,8V @ Ipp = 2,2A *VBR = 10V @ IR = 1mA *IRM = 1nA @ VRWM = 5V * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD962 * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 * * * * *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0F1BRSF 1 2 * *The resistors R1, R2 *do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 1E+011 R2 2 11 1E+011 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 0.3 + BV = 9.46 + IBV = 4E-005 + RS = 40 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.3 + BV = 9.5 + IBV = 4E-005 + RS = 0.35 + CJO = 2.504E-013 + VJ = 1.8 + M = 0.1 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *