* ******************************************* * *PESD5V0F1BLD * *NXP Semiconductors * *Femtofarad bidirectional ESD protection diode * *VCL = 15V @ Ipp = 2,5A *VBR = 10V @ IR = 1mA *IRM = 100nA @ VRWM = 5V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882D * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PESD5V0F1BLD 1 2 * *The resistors R1, R2 *do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 5E+012 R2 2 11 5E+012 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-013 + N = 0.1 + BV = 9.4 + IBV = 0.004 + RS = 100 + CJO = 4E-013 + VJ = 0.6 + M = 0.6 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-013 + N = 0.2 + BV = 9.1 + IBV = 0.004 + RS = 0.35 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *