*********************************************************** * * PESD5V0F1BL * * Nexperia * * Femtofarad bidirectional ESD protection diode * VRWM = 5,5V * Cd = 0,55pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * * * * Extraction date (week/year): 05/2016 * Simulator: SPICE2 * *********************************************************** * * The resistors R1 and R2 do not reflect * physical devices but improve only * modeling in the reverse mode of operation. * .SUBCKT PESD5V0F1BL 1 2 R1 1 11 4E+009 R2 2 11 4E+009 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-013 + N = 0.2 + BV = 8 + IBV = 0.0001 + RS = 1 + CJO = 4E-013 + VJ = 0.6 + M = 0.6 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-013 + N = 0.2 + BV = 8 + IBV = 0.0001 + RS = 1 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *