* ******************************************* * *PESD5V0C1USF * *NXP Semiconductors * *Ultra low capacitance unidirectional ESD protection diode * * * * * * * * * * *VRWM = 5V * * * *Cd = 0,45pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOD962-2 (DSN0603-2) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 29/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD5V0C1USF 1 2 * *The resistor R1 and the diode2 do *not reflect physical devices but *improve only modeling in the *reverse mode of operation. * R1 1 2 1E+013 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 3E-013 + N = 1.29 + BV = 8.2 + IBV = 1E-006 + RS = 0.14 + CJO = 4.5E-013 + VJ = 0.2 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1.2E-013 + N = 0.96 + RS = 600 .ENDS *