*********************************************************** * * PESD5V0C1BSF * * Nexperia * * Ultra low capacitance bidirectional ESD protection diode * VRWM = 5V * Cd = 0,25pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOD962-2 (DSN0603-2) * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * * * * Extraction date (week/year): 29/2015 * Simulator: SPICE3 * *********************************************************** * * The resistors do not reflect * physical devices. Instead * they improve modeling in the * reverse mode of operation. * .SUBCKT PESD5V0C1BSF 1 2 R1 1 11 4E+012 R2 2 11 4E+012 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-013 + N = 1.1 + BV = 8.1 + IBV = 3E-009 + RS = 140 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-013 + N = 1.1 + BV = 8.1 + IBV = 3E-009 + RS = 140 + CJO = 2E-013 + VJ = 0.2 + M = 0.06 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *