* ******************************************* * *PESD3V3Z1BSF * *Nexperia * *Extremely low capacitance bidirectional ESD protection diode * * * * * * * * * * *VRWM = - 3.3V (min) / +3.3V (max) * * * *Cd = 0,28pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOD962-2 (DSN0603-2) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 26/2017 *Simulator: SPICE3 * ******************************************** *# .SUBCKT PESD3V3Z1BSF 1 2 * * The resistors R1,R2 and the diodes * D3,D4 do not reflect physical devices. * Instead they improve modeling * in the reverse mode of operation. * R1 1 11 2E+011 R2 2 11 2E+011 D1 11 1 DIODE1 D2 11 2 DIODE2 D3 1 11 DIODE3 D4 2 11 DIODE4 * .MODEL DIODE1 D + IS = 2E-016 + N = 4 + BV = 3 + IBV = 1E-009 + RS = 1 + CJO = 5.6E-013 + VJ = 0.3 + M = 0.001 + FC = 0.5794 + TT = 6.011E-010 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-016 + N = 4 + BV = 3 + IBV = 1E-009 + RS = 1 + CJO = 5.6E-013 + VJ = 0.3 + M = 0.2 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE3 D + IS = 1E-014 + N = 5.8 + RS = 100 .MODEL DIODE4 D + IS = 1E-014 + N = 5.8 + RS = 100 .ENDS *