* ******************************************* * *PESD3V3X4UHC * *Nexperia * *4-fold ESD protection array for SD-card protection *VCL = 3,7V @ IPPM = 11A * * * * * * * * * *VRWM = 3,3V *IPPM = 11A @ tp = 8/20µs * * * * *Package pinning does not match Spice model pinning. *Package: DFN1308-6 (SOT8006B) *Package Pin 1: cathode (diode1) *Package Pin 2: common anode *Package Pin 3: cathode (diode2) *Package Pin 4: cathode (diode3) *Package Pin 5: common anode *Package Pin 6: cathode (diode4) *Extraction date (week/year): 13/2019 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD3V3X4UHC 1 2 * *The resistor R1 and the diode D2 *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 2 3.5E+09 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-11 + N = 1.6 + BV = 5.85 + IBV = 0.0001 + RS = 1 + CJO = 8E-13 + VJ = 0.15 + M = 0.11 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-15 + N = 1.4 + RS = 2 .ENDS *