*********************************************************** * * PESD3V3V4UK * * Nexperia * * Very low capacitance unidirectional quadruple ESD protection diode arrays * VRWM = 3,3V * Cd = 17pF @ f = 1MHz, VR = 0V * IRM = 1µA @ VRWM = 3,3V * * * * * Package pinning does not match Spice model pinning. * Package: SOT891 * * Package Pin 1;4: Cathode D1;D3 * Package Pin 2;5: Common Anode;Not Connected * Package Pin 3;6: Cathode D2;D4 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT PESD3V3V4UK 1 2 R1 1 2 6E+010 D1 1 2 + DIODE1 D2 1 2 + DIODE2 .MODEL DIODE1 D + IS = 3.3E-014 + N = 1.7 + BV = 5.56 + IBV = 0.0006 + RS = 200 + CJO = 1.553E-011 + VJ = 0.58 + M = 0.235 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 5E-016 + N = 1.08 + RS = 1 .ENDS *