* ******************************************* * *PESD5V0U1UL * *NXP Semiconductors * *Ultra low capacitance unidirectional ESD protection diode * * *VBR = 5,6V @ IR = 5mA *IRM = 1nA @ VRWM = 3V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD882 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PESD3V3U1UL 1 2 * *The resistor R1 does *not reflect a physical device but *improves only modeling in the *reverse mode of operation. * R1 1 2 3E+009 D1 1 2 DIODE1 * .MODEL DIODE1 D + IS = 2E-017 + N = 1 + BV = 5.6 + IBV = 1E-005 + RS = 6 + CJO = 2.58E-012 + VJ = 0.7 + M = 0.066 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *