* ******************************************* * *PESD3V3T1BL * *Nexperia * *Bidirectional ESD protection diode * * * * * * * * * * *VRWM = 3,3V *IPPM = 10A @ tp = 8/20µs * * *Cd = 20pF @ VR = 0V * *Package pinning does not match Spice model pinning. *Package: DFN1006-2(SOD882) * *Package Pin 1: cathode (diode1) *Package Pin 2: cathode (diode2) * * * *Extraction date (week/year): 50/2018 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD3V3T1BL 1 2 R1 1 11 1E+011 R2 2 11 1E+011 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * *The resistors R1, R2 do *not reflect physical devices *but improve only modeling in the *reverse mode of operation. * .MODEL DIODE1 D + IS = 1E-014 + N = 0.3 + BV = 7.2 + IBV = 4E-005 + RS = 1 + CJO = 4E-011 + VJ = 0.8 + M = 0.38 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.3 + BV = 9.6 + IBV = 4E-005 + RS = 0.2 + CJO = 4E-011 + VJ = 0.8 + M = 0.38 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *