*********************************************************** * * PESD3V3S4UF * * Nexperia * * Double ESD protection diodes in SOT23 package * VRWM = 3,3V * Cd = 300pF @ f = 1MHz, VR = 0V * IRM = 1000nA @ VRWM = 3V * * * * * Package pinning does not match Spice model pinning. * Package: SOT886 (XSON6) * *Package Pin 1;4: Cathode D1;D3 *Package Pin 2;5: Common Anode *Package Pin 3;6: Cathode D2;D4 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the * reverse mode of operation. * .SUBCKT PESD3V3S4UF 1 2 R1 1 2 1.561E+11 D1 1 2 PESD3V3S4UF * .MODEL PESD3V3S4UF D + IS = 3.119E-017 + N = 0.9179 + BV = 5.6 + IBV = 0.001 + RS = 0.3914 + CJO = 1.095E-10 + VJ = 0.7279 + M = 0.3349 .ENDS *