*********************************************************** * * PESD3V3S4UD * * Nexperia * * Quadruple ESD protection diode arrays in a SOT457 package * VRWM = 3,3V * Cd = 300pF @ f = 1MHz, VR = 0V * IRM = 800nA @ VRWM = 3,3V * * * * * Package pinning does not match Spice model pinning. * Package: SOT457 (SC-74) * *Package Pin 1;4: Cathode D1;D3 *Package Pin 2;5: Common Anode *Package Pin 3;6: Cathode D2;D4 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * .MODEL PESD3V3S4UD D + IS = 4.791E-016 + N = 0.9866 + BV = 5.6 + IBV = 0.001 + RS = 0.1062 + CJO = 2.138E-010 + VJ = 0.7235 + M = 0.335 .ENDS *