* ******************************************* * *PESD3V3S2UQ * *NXP Semiconductors * *Double ESD protection diode * *VCL = 20V @ Ipp = 15A *VBR = 6V @ IR = 5mA *IRM = 3ľA @ VRWM = 3,3V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT663 * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 *Package Pin 3: common anode * * * *Simulator: SPICE2 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .MODEL PESD3V3S2UT D + IS = 7.035E-16 + N = 0.9809 + BV = 5.6 + IBV = 0.005 + RS = 0.3487 + CJO = 1.961E-10 + VJ = 0.9187 + M = 0.423 + FC = 0.5 *## *