*********************************************************** * * PESD3V3S2UQ * * Nexperia * * Double ESD protection diodes in SOT663 package * VRWM = 3,3V * Cd = 275pF @ f = 1MHz, VR = 0V * IRM = 3µA @ VRWM = 3,3V * * * * * Package pinning does not match Spice model pinning. * Package: SOT663 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the * reverse mode of operation. * .SUBCKT PESD3V3S2UQ 1 2 R1 1 2 2.2E+9 D1 1 2 PESD3V3S2UQ * .MODEL PESD3V3S2UQ D + IS = 3.134E-16 + N = 0.9403 + BV = 5.6 + IBV = 0.005 + RS = 0.2549 + CJO = 1.961E-10 + VJ = 0.9187 + M = 0.423 + FC = 0.5 .ENDS *