*********************************************************** * * PESD3V3S2UAT * * Nexperia * * Double ESD protection diodes in SOT23 package * VRWM = 3,3V * Cd = 300pF @ f = 1MHz, VR = 0V * IRM = 2µA @ VRWM = 3,3V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Anode D2 * Package Pin 3: Common Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL PESD3V3S2UAT D + IS = 7.035E-16 + N = 0.9809 + BV = 5.6 + IBV = 0.005 + RS = 0.3487 + CJO = 1.961E-10 + VJ = 0.9187 + M = 0.423 + FC = 0.5 .ENDS *