*********************************************************** * * PESD3V3S1UB * * Nexperia * * ESD protection diode in SOD523 package * VRWM = 3,3V * Cd = 300pF @ f = 1MHz, VR = 0V * IRM = 2µA @ VRWM = 3,3V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD3V3S1UB D + IS = 1.033E-15 + N = 1.001 + BV = 5.6 + IBV = 0.005 + RS = 0.387 + CJO = 1.961E-10 + VJ = 0.9187 + M = 0.423 + FC = 0.5 .ENDS *