* ******************************************* * *PESD3V3L4UW * *NXP Semiconductors * *Low capacitance unidirectional quadruple ESD protection diode arrays * *VCL = 8V @ Ipp = 1A *VBR = 5,88V @ IR = 1mA *IRM = 300nA @ VRWM = 3,3V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT665 * *Package Pin 1: cathode D1 *Package Pin 2: common anode *Package Pin 3: cathode D2 *Package Pin 4: cathode D3 *Package Pin 5: cathode D4 * *Simulator: SPICE2 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed four times on the schematic * .MODEL PESD3V3L4UW D + IS = 3.644E-17 + N = 0.9717 + BV = 5.6 + IBV = 0.001 + RS = 0.5003 + CJO = 2.136E-11 + VJ = 0.7025 + M = 0.3242 + FC = 0.5 *## *