*********************************************************** * * PESD3V3L4UF * * Nexperia * * Low capacitance unidirectional quadruple ESD protection diode arrays * VRWM = 3,3V * Cd = 28pF @ f = 1MHz, VR = 0V * IRM = 300nA @ VRWM = 3,3V * * * * * Package pinning does not match Spice model pinning. * Package: SOT886 (XSON6) * * Package Pin 1;4: Cathode D1;D3 * Package Pin 2;5: Common Anode * Package Pin 3;6: Cathode D2;D4 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * * The resistor R1 does not reflect * a physical device. Instead * it improves modeling in the * reverse mode of operation. * .SUBCKT PESD3V3L4UF 1 2 R1 1 2 1E+11 D1 1 2 PESD3V3L4UF * .MODEL PESD3V3L4UF D + IS = 7.019E-17 + N = 1.028 + BV = 5.6 + IBV = 0.001 + RS = 0.3284 + CJO = 2.124E-11 + VJ = 0.7149 + M = 0.327 .ENDS *