*********************************************************** * * PESD3V3L1UL * * Nexperia * * Low capacitance unidirectional ESD protection diodes * VRWM = 3,3V * Cd = 40pF @ f = 1MHz, VR = 0V * IRM = 300nA @ VRWM = 3,3V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * .MODEL PESD3V3L1UL D + IS = 2.062E-16 + N = 1.049 + BV = 5.697 + IBV = 0.005 + RS = 0.227 + CJO = 3.314E-11 + VJ = 0.7166 + M = 0.3303 + FC = 0.5 .ENDS *