* ******************************************* * *PESD3V3L1UB * *NXP Semiconductors * *Low capacitance unidirectional double ESD protection diode * *VCL = 11V @ Ipp = 4,5A *VBR = 6,0V @ IR = 5mA *IRM = 300nA @ VRWM = 3,3V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: cathode *Package Pin 2: anode * * * * *Simulator: SPICE3 * ******************************************* *# .MODEL PESD3V3L1UB D + IS = 2.062E-16 + N = 1.049 + BV = 5.697 + IBV = 0.005 + RS = 0.227 + CJO = 3.314E-11 + VJ = 0.7166 + M = 0.3303 + FC = 0.5 *## *