* ******************************************* * *PESD2V0Y1BSF * *Nexperia * *Extremely low capacitance bidirectional ESD protection diode * * * * * * * * * * *VRWM = 2V * * * *Cd = 0,69pF @ VR = 1V * *Package pinning does not match Spice model pinning. *Package: DSN0603-2 (SOD962) * *Package Pin 1: cathode (diode1) *Package Pin 2: cathode (diode2) * * * *Extraction date (week/year): 23/2018 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD2V0Y1BSF 1 2 * *The resistors R1, R2 do *not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 11 2E+010 R2 2 11 2E+010 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 1.8 + BV = 1.6 + IBV = 0.004 + RS = 4 + CJO = 1.34E-012 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 1.8 + BV = 1.6 + IBV = 0.004 + RS = 4 + CJO = 1.34E-012 + VJ = 5.5 + M = 0.12 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *