* ******************************************* * *PESD2IVN27-U * *NEXPERIA Semiconductors * *ESD protection for In-vehicle networks * * * * * * * * * * *VRWM = 27V *IPPM = 3A * * * * *Package pinning does not match Spice model pinning. *Package: SOT323 (SC70) * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 *Package Pin 3: common cathode D1, D2 * * *Extraction date (week/year): 49/2017 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD2IVN27-U 1 2 * *The resistors R1 and R2 *do not reflect physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 2.6E+010 R2 2 11 2.6E+010 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-015 + N = 0.1 + BV = 33 + IBV = 0.004 + RS = 1 + CJO = 2.8E-011 + VJ = 0.0009 + M = 0.14 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 0.1 + BV = 33 + IBV = 0.004 + RS = 1 + CJO = 2.8E-011 + VJ = 0.0009 + M = 0.14 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *