* ******************************************* * *PESD2IVN-U * *NXP Semiconductors * *In-vehicle network ESD protection diode * * * * * * * * * * *VRWM = 5V * * * *Cd = 0,1pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOT323 (SC70) * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 *Package Pin 3: common cathode * * *Extraction date (week/year): 28/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD2IVN-U 1 2 * *The resistors R1 and R2 *do not reflect physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 5E+011 R2 2 11 5E+011 D1 11 1 DIODE1 D2 11 2 DIODE2 * .MODEL DIODE1 D + IS = 3E-012 + N = 0.5 + BV = 30 + IBV = 4E-006 + RS = 100 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-012 + N = 0.5 + BV = 30 + IBV = 4E-006 + RS = 100 + CJO = 8.686E-012 + VJ = 1.4 + M = 0.26 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *