*********************************************************** * * PESD2CAN * * Nexperia * * CAN bus ESD protection diode * VRWM = 24V * Cd = 30pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 5V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode 1 * Package Pin 2: Cathode 2 * Package Pin 3: Common Cathode * * * Extraction date (week/year): 49/2015 * Simulator: SPICE3 * *********************************************************** * * The resistors do not reflect * physical devices. Instead * they improve modeling in the * reverse mode of operation. * .SUBCKT PESD2CAN 1 2 R1 1 11 2E+012 R2 2 11 2E+012 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 0.4 + BV = 27.6 + IBV = 4E-009 + RS = 50 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.4 + BV = 27.6 + IBV = 4E-009 + RS = 50 + CJO = 2.5E-011 + VJ = 0.78 + M = 0.23 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *