*********************************************************** * * PESD24VU1UT * * Nexperia * * Ultra low capacitance ESD protection diode in SOT23 package * VRWM = 24V * Cd = 1,5pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 24V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode ESD protection diode * Package Pin 2: Cathode compensation diode * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device but improves * only modeling in the forward * mode of operation. * .SUBCKT PESD24VU1UT 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS=6.0289E-9 + N=2.1283 + RS=1.0000E-3 + IKF=37.638E-3 + CJO=593.63E-15 + M=.1 + VJ=.68774 + ISR=2.0646e-9 + NR=4.9950 + BV=113.60 + IBV=10 + TT=4.5000E-9 * .MODEL DIODE2 D + IS = 9.794E-15 + N = 1.101 + BV = 24 + IBV = 0.005 + RS = 0.3363 + CJO = 2.48E-11 + VJ = 0.7142 + M = 0.3513 + FC = 0.5 .ENDS *