*********************************************************** * * PESD24VS4UD * * Nexperia * * Quadruple ESD protection diode array in a SOT457 package * VRWM = 24V * Cd = 70pF @ f = 1MHz, VR = 0V * IRM = 15nA @ VRWM = 24V * * * * * Package pinning does not match Spice model pinning. * Package: SOT457 * * Package Pin 1;4: Cathode D1;D3 * Package Pin 2;5: Common Anode * Package Pin 3;6: Cathode D2;D4 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed four times on the schematic. * .MODEL PESD24VS4UD D + IS = 1.019E-015 + N = 1.004 + BV = 27 + IBV = 0.001 + RS = 0.1245 + CJO = 4.585E-11 + VJ = 0.8457 + M = 0.4594 .ENDS *