*********************************************************** * * PESD24VS2UAT * * Nexperia * * Double ESD protection diodes in SOT23 package * VRWM = 24V * Cd = 50pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 24V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Anode D1 * Package Pin 2: Anode D2 * Package Pin 3: Common Cathode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL PESD24VS2UAT D + IS = 9.794E-15 + N = 1.101 + BV = 27 + IBV = 0.002 + RS = 0.3363 + CJO = 2.233E-11 + VJ = 0.7107 + M = 0.3546 + FC = 0.5 .ENDS *