*********************************************************** * * PESD24VS1UB * * Nexperia * * ESD protection diode in SOD523 package * VRWM = 24V * Cd = 50pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 24V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD24VS1UB D + IS = 1.13E-14 + N = 1.103 + BV = 27 + IBV = 0.002 + RS = 0.4798 + CJO = 2.233E-11 + VJ = 0.7107 + M = 0.3546 + FC = 0.5 .ENDS *