*********************************************************** * * PESD24VL1BA * * Nexperia * * Low capacitance bidirectional ESD protection diodes in SOD323 * VRWM = 24V * Cd = 11pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 24V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistors R1 and R2 do not * reflect physical devices but * improve only modeling in the * reverse mode of operation. * .SUBCKT PESD24VL1BA 1 2 R1 1 11 1E+012 R2 2 11 5E+012 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 3E-012 + N = 0.1 + BV = 27 + IBV = 1E-008 + RS = 40 + CJO = 1E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 1.9 + BV = 26.9 + IBV = 1E-008 + RS = 10 + CJO = 1.126E-011 + VJ = 1.6 + M = 0.28 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *