* ******************************************* * *PESD24VF1BL * *NXP Semiconductors * *Ultra low capacitance bidirectional ESD protection diode * * * * * * * * * * *VRWM = 24V * * * *Cd = 0,3pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOD882 * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 * * * *Extraction date (week/year): 36/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD24VF1BL 1 2 * *The resistors R1 and R2 *do not reflect physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 5E+013 R2 2 11 5E+013 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-015 + N = 0.1 + BV = 28 + IBV = 0.004 + RS = 1 + CJO = 4E-008 + VJ = 0.6 + M = 0.6 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 0.1 + BV = 28 + IBV = 0.004 + RS = 1 + CJO = 2.9E-013 + VJ = 0.05 + M = 0.02 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *